SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Linear actuators and accessories
Linear actuators convert rotational motion of an AC or DC motor into linear—or straight—push/pull movements. They are ideal for all types of applications which require the tilting, lifting, pulling, or pushing of objects with pounds of force.
They are ideal for use in many applications, such as in the automotive, food, and medical sectors and in the agricultural and construction machinery industries.
Our range of linear actuators includes components of varying shapes and designs, all made with the following high quality materials:
- Aluminium
- Steel
- Stainless steel
Linear actuators
Our steel cylindrical linear actuators can be assembled using different types of connectors, which you will find in our connecting clamp product family.
To measure the movement and establish position of the actuator sliders, we provide the DD52R and DD51 digital position indicators.
We are able to accommodate special executions on request, such as linear actuators in different lengths, linear actuators with AISI 304 stainless steel guide tube, linear actuators with two separate worm screws, linear actuators with worm screw protruding on both ends, and guide tubes with laser engraved precision graduations.
Square linear actuators
The square variation of the GN 291 linear actuator is available with a right or left threaded screw. These GN 291.1 components can be assembled with Elesa connecting clamps and used with high tightening torques.
Installation kits on linear actuators of position indicators
These adapter kits allow the installation on linear actuators of position indicators DD50, DD51, DD52R, DD51-E, and DD52R-E.
The kit provides one shaft adapter and one locking base.
Angular gears
These hardened steel GN 297 angular gears are compatible for use with the linear actuators, connecting units GN 391 and/or the connectors GN 298.
With helical toothing that ensures better coupling between the conical gears, these gears reduce the clearance and noise level.
Two conical gears are needed to make an angular rotation (GN 297-W). Three conical gears are needed to make a T rotation (GN 297-T).
T-shaped and angular connectors
Elesa GN 298 T-shaped and angular connectors are used for connecting the linear actuators with the GN 911 clamping kit.
Made from aluminium, they are finished in a matte black epoxy resin coating.
Connecting units for linear actuators
These connecting units are made from durable steel and are used to transfer the linear actuator rotating movement to a different position. They are compatible with linear actuators GN 291 and GN 292. The units can also be used with Elesa 297 angular gears to rotate the linear actuator operating axis by 90°.
For the full range of linear actuators and accessories, take a look at the Elesa catalogue. Here you can also shop Ganter linear actuators.