SELF-SANITISATION AGAINST BACTERIA AND FUNGI
for position indicators, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
Black-oxide steel boss, H7 reamed hole, fitting to shaft by means of a supplied grub screw with hexagon socket and cup end UNI 5929-85.
- VC.792-GXX: for gravity indicators.
- VC.792-PXX: for positive drive indicators.
Rear flange with internal crown gear wheel in acetal resin based (POM) technopolymer. Black-oxide steel screw and anchor pin.
Features and applications
The ergonomic design enables an effective grip. The lobed shape with no cavities prevents unhealthy residues from depositing and guarantees perfect cleaning.
Particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.
Indicator choice (to be ordered separately)
To choose the indicator see the table below for possible assembly with indicators.
See also "Assembly instructions" for gravity indicators type G or positive drive indicators type P.
Special executions on request
Knob with stainless steel boss.