RH-HS-30 Modular tubular handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Components

T-shaped connecting shanks, connecting joints and end shanks in aluminium die-cast coated.

Epoxy resin coating, black colour, semi-matte finish

Front mounting, tapped holes for M12x80 screws and washers in zinc-plated and passivate steel, included in the supply.

Tube

Aluminium, fine ground surface, natural colour anodised, satin finish.

General information

Features and applications

The end shanks and the T-shaped connecting shanks have one or two holes, respectively, for housing a positioning dowel Ø 4x10 to effectively prevent the part from rotating.

Order information

When ordering, the code of the tube and its components should be specified.

Other executions

Special executions on request

  • Aluminium tube of different lengths.
  • Version with AISI 304 stainless steel screws, nuts and washers.
  • Aluminium tube covered with epoxy resin, black colour, semi-matte finish.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.