LBR. Control levers

arranged for clicking operation, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, glossy finish.

Lever arm

Matte chrome-plated steel with cylindrical handle I.280 in Duroplast.

Self-adhesive front plate

Matte anodised aluminium to be fitted after the assembly of the lever.

Standard executions

  • LBR-A:black-oxide steel boss, H7 reamed hole.
  • LBR-N: without boss, with plain hole and flat face.

LBR.45 N and LBR.54 N: flat face opposite to the arm.

LBR.75 N: flat face in correspondance of the arm.

General information

Manoeuvre angle limitation

A limited manoeuvre angle is possible by fitting stop pins in the rear guide slot.

LBR-N - Without boss, with plain hole and flat face 
Accessories

Accessories on request

  • Axial retaining washer GN 184.
  • Ball and spring for clicking operation to be fitted into the two holes d3 drilled at 180° (see ball and spring MS.).
Other executions

Special executions on request

  • Different arm lengths and handle shapes.
  • Front plate with words, marks, symbols, graphics.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.