SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Duroplast
Material
High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.
Ring
Matte anodised aluminium.
(ELESA Original design - Reg. U.S. Pat. & TM Off.)
Standard executions
Black-oxide steel hub with H7 reamed hole.
H9 reamed hole for executions with keyway:
- VDN.FP-A: without handle.
- VDN.FP+I-A: with revolving handle I.301+x in Duroplast.
- VDN.FP+IR-A: with fold-away handle IR.407 in Duroplast.
- VDN.FP+IRS-A: with automatic fold-away safety handle "Fold-O-matic"® type IRS.820 in technopolymer.
- K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:
73650-10-K VDN.50 FP-A10-K
Black-oxide steel hub not drilled in order to make holes different from the standard:
- VDN.FP: without handle.
- VDN.FP+I: with revolving handle I.301+x in Duroplast.
- VDN.FP+IR: with fold-away handle IR.407 in Duroplast.
- VDN.FP+IRS: with automatic fold-away safety handle "Fold-O-matic"® IRS.820 in technopolymer.
Ergonomy
The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.
Accessory on request
Axial retaining washer in black-oxide steel GN 184.
Special executions on request
Handwheels with incorporated balancing counterweights.
Handwheels with cross holes according to EN 110.