VRTP. Spoked handwheels

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

Boss cap

  • Anodised aluminium self-adhesive front plate.
  • VRTP.375: cap in polyester based technopolymer (PBT), RAL 7035 grey colour, glossy finish, press-fit assembly.

Standard executions

Black-oxide steel boss, H7 reamed hole.

H9 reamed hole for executions with keyway.

  • VRTP.: without handle.
  • VRTP+I: with revolving handle I.621+x in technopolymer.
  • VRTP+IEL: with revolving handle IEL+x SOFT in technopolymer coated with "Soft touch" thermoplastic elastomer (TPE).
  • VRTP+IR: with fold-away handle IR.620 in technopolymer.
  • K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:

78411-R-K VRTP.80 A-8-K

Accessories

Accessories on request

  • GN 184: axial retaining washer in black-oxide steel.
  • ECB.T: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly, available for VRTP.125, VRTP.160 and VRTP.200 (see table).
Other executions

Special executions on request

Handwheels with cross holes according to EN 110  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.