EBP. Bridge handles

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Screw-covers

  • ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied, removable by a screwdriver.

Available also as accessory sold separately (see table).

Standard executions

  • EBP.: pass-through holes for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or standard nuts.
  • EBP-B: brass bosses, threaded blind holes for back mounting.
General information

Features and applications

EBP. handles with front mounting can be assembled in pairs opposed to EBP.B handles with back mounting (Fig. 1).

EBP. - Pass-through holes for front mounting 

Technical data

Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Accessories

Accessories on request

  • DS-EBP: spacer sleeves in polyamide based (PA) technopolymer to increase the distance between the handle and the fitting surface.
  • ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer screw-covers, in Elecolors colours, matte finish, press-fit assembly (see table).
EBP. - Pass-through holes for front mounting 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.