SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer

Material
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Rotating pin
AISI 303 stainless steel.
Standard executions
- CFA-F-B: nickel-plated brass bosses with threaded hole.
- CFA-F-CH: pass-through holes for cylindrical head screws.
- CFA-F-SH: pass-through holes for countersunk head screws.
Features and applications
CFA-F hinges are recommended when the opening of the door must not exceed the limit of 95°.
Once the hinge is fitted onto the machine/door, the teeth of the detent system remain inside the hinge. Thus the operator cannot reach them for the safety of his hands.
Rotation angle (approximate value)
Max 105° (-10° and +95° being 0° the condition where the two interconnected surfaces are on the same plane).
To choose the convenient type and the right number of hinges for your application, see the Guidelines.


Resistance tests | Axial Stress | Radial Stress | 90° Angled Stress | |||
![]() | ![]() | ![]() | ||||
Description | Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Er [N] | Load at breakage Rr [N] | Maximum working load E90 [N] | Load at breakage R90 [N] |
CFA.49-F-B-M6 | 330 | 3250 | 470 | 3250 | 110 | 1540 |
CFA.49-F-CH-5 | 380 | 3600 | 370 | 3300 | 320 | 2490 |
CFA.49-F-SH-5 | 300 | 2960 | 310 | 2880 | 320 | 2490 |
CFA.65-F-B-M6 | 1150 | 5780 | 1550 | 7780 | 760 | 3820 |
CFA.65-F-CH-6 | 810 | 5410 | 1000 | 6550 | 720 | 3980 |
CFA.65-F-SH-6 | 840 | 5680 | 1010 | 7010 | 790 | 3960 |