VPC Anti-rotation vacuum cup spring suspensions

Threaded connection male, stainless steel, aluminium and brass

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Brass or stainless steel stem.

Stainless steel spring.

Threaded sleeve and ring nuts in brass or AVP steel.

Air fitting in blue anodised aluminium.

Standard executions

  • VPC-M: with male straight threaded connection.
  • VPC-M-L: with male L-shaped threaded connection.
General information

Features and applications

VPC vacuum cup suspensions comprise:

  • a brass stem with a hexagonal section for fixing the vacuum cup. This conformation prevents the shank and the vacuum cup fixed on it from rotating on its axis;
  • a steel or brass threaded sleeve, equipped with two tightening ring nuts, for quick assembly of the vacuum cup suspension to the automation device;
  • a spring to cushion the impact of the vacuum cup and at the same time maintain a constant pressure with the load to be lifted;
  • a quick fitting for connection to the suction hose.

Suitable for vacuum cups with a minimum diameter of 45 mm and a maximum of 110 mm.

The effective spring stroke is functional to the length (l3) of the stem, in particular:

  • 16 mm for a length of 28 mm
  • 49 mm for a length of 65 mm
  • 74 mm for a length of 95 mm

Compatible with 6x8 diameter plastic hose.

See Technical Data for vacuum cups  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.