VDS. Solid handwheels

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

Boss cap

Acetal resin based (POM) technopolymer, light grey colour, press-fit assembly.

Standard executions

Black-oxide steel boss, H7 reamed hole.

H9 reamed hole for executions with keyway.

  • VDS.: without handle.
  • VDS+I: with revolving handle I.621+x in technopolymer.
  • VDS+IEL: with revolving handle IEL+x-SOFT in technopolymer coated with "Soft touch" thermoplastic elastomer (TPE).
  • VDS+IR: with fold-away handle IR.620 in technopolymer.
  • VDS+IRS: with safety fold-away handle IRS.820 in technopolymer.

AISI 304 stainless steel boss, H7 reamed hole.

  • VDS-SST: without handle.
  • VDS+I-SST: with revolving handle I.621+x-SST in technopolymer.
  • VDS+IR-SST: with fold-away handle IR.620-SST in technopolymer.
  • VDS+IRS-SST: with safety fold-away handle IRS.820-SST in technopolymer.

K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:

72641-R-K VDS.80-A-8-K

Accessories

Accessories on request

  • GN 184: axial retaining washer in black-oxide steel.
  • GN 184.5: axial retaining washer in AISI 303 stainless steel.
  • ECB.D: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly, available for VDS.125, VDS.150 and VDS.175 (see table).
VDS+IR - Fold-away handle 
Other executions

Special executions on request

Handwheels with cross holes according to EN 110.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.