GN 615 Ball spring plungers

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Black-oxide steel, screwdriver slotted head.

Ball

Hardened steel.

Spring

AISI 631 stainless steel.

Standard executions

  • GN 615-K: normal end-force spring.
  • GN 615-KS: heavy end-force spring.
Other executions

Special executions on request

  • GN 615-K-MVK, GN 615-KS-MVK: thread locking by means of micro-encapsulated red patch (see Technical data). Working temperature: from -40°C to +170°C.
  • GN 615-K-PFB, GN 615-KS-PFB: thread locking by means of polyamide blue coating (see Technical data). Working temperature: from -50°C to +90°C.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.