SELF-SANITISATION AGAINST BACTERIA AND FUNGI
arranged for clicking operation, technopolymer

Material
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Boss cap
Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish, press-fit assembly. Supplied, removable by a screwdriver.
Standard executions
- ELC: black-oxide steel boss, H7 reamed hole, cap in the Ergostyle colours.
- ELC-FC3: black-oxide steel boss, H7 reamed hole, cap in RAL 7035 light grey colour, with arrow indicator.
- ELC-SST: AISI 303 stainless steel boss, H7 reamed hole, cap in the Ergostyle colours.
- ELC-SST-FC3: AISI 303 stainless steel boss, H7 reamed hole, cap in RAL 7035 light grey colour, with arrow indicator.
Ergonomy
Rotations are performed smoothly and powerfully thanks to the heavy-duty arm of the lever, while the enlarged and sunken semispherical end offers an effective grip.
Manoeuvre angle limitation
A limited manoeuvre angle is possible by fitting stop pins in the rear guide slot.

Accessories on request
- GN 184: axial retaining washer in black-oxide steel.
- GN 184.5: axial retaining washer in AISI 303 stainless steel.
- MS.: ball and spring for clicking operation to be fitted into the two holes d3 drilled at 180°..
- ECB.T: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly (see table).
- ECBF.T: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, RAL 7035 light grey colour, with arrow indicator, press-fit assembly (see table).