SELF-SANITISATION AGAINST BACTERIA AND FUNGI
For VVB, VVC, VVD e VVE High grip vacuum cups, aluminium or steel
Material
Aluminium or zinc-plated steel.
Standard executions
- VRA-MF-A: aluminium, male-female connection for VVB, VVC, VVD, and VVE vacuum cups.
- VRA-MF-B: steel, male-female connection for VVB vacuum cups.
- VRA-MF-C: steel, male-female connection for VVB, VVC, VVD, and VVE vacuum cups.
- VRA-MM-A: steel, male-male connection for VVB vacuum cups.
- VRA-MM-B: steel, male-male connection for VVB, VVC, VVD, and VVE vacuum cups.
Features and applications
VRA reducers can be used to connect vacuum cups to vacuum cup suspensions with different threadings.
They allow both the change from male to female and the adaptation to GAS, metric or NPT threadings.