SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Radial lock, steel
Lever
Black-oxide steel.
Handle
Type PLX. Phenolic based (PF) Duroplast, black colour, glossy finish.
Washer
Hardened steel.
Eccentric cam
Hardened steel.
Reference bushing (executions GN 918-KVS, GN 918-GVS, GN 918-SKS)
Hardened steel.
Threaded bushing (executions GN 918-KVB, GN 918-GVB, GN 918-SKB)
Hardened steel.
Standard executions
Nitrided steel threaded pin:
- GN 918-KV: with angled lever
- GN 918-GV: with straight lever.
- GN 918-SK: with hexagon.
Nitrided and black-oxide steel cylindrical head screw on the operator side:
- GN 918-KVS: with angled lever
- GN 918-GVS: with straight lever.
- GN 918-SKS: with hexagon.
Nitrided and black-oxide steel cylindrical head screw on the rear side:
- GN 918-KVB: with angled lever
- GN 918-GVB: with straight lever.
- GN 918-SKB: with hexagon.
Suffix for the direction of the locking action:
- L: anticlockwise locking action.
- R: clockwise locking action (version shown in the drawings).
Features and applications
GN 918 cam locking levers allow the achievement of strong locking values with safe and fast lock-unlock movements.
The system is self-locking at any angular positioning.
The lever is connected to the cam by means of a toothed element providing precise positioning while releasing the screw.
The washer eliminates the need for expensive items with female threadings and therefore the screw can be used directly on T-nuts for connection plates.