SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer and aluminium

Handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.
Tube
Anodised aluminium in natural colour, sandblasted matte finish.
Button
Aluminium, blue colour similar to RAL5002.
Standard executions
Nickel-plated steel bushings, threaded blind hole.
- RH-FG18-P3-A: one pneumatic valve, normally open (V-A), which is closed by pressing the push button.
- RH-FG18-P3-B: one pneumatic valve, normally closed (V-B), which is opened by pressing the push button.
- RH-FG18-P3-AA: two pneumatic valves, normally open (V-A), which are closed by pressing the relevant push button.
- RH-FG18-P3-AB: one pneumatic valve (1), normally open (V-A), which is closed by pressing the relevant push button and one pneumatic valve (2), normally closed (V-B), which is opened by pressing the relevant push button.
- RH-FG18-P3-BA: one pneumatic valve (1), normally closed (V-B), which is opened by pressing the relevant push button and one pneumatic valve (2), normally open (V-A), which is closed by pressing the relevant push button.
- RH-FG18-P3-BB: two pneumatic valves, normally closed (V-B), which are opened by pressing the relevant push button.


Functioning
The handle is supplied complete with quick couplings for direct connection to a Ø 4 mm tube.
The handle allows direct control of a single-acting pneumatic actuator (3/2 valve) with one or two independent controls.
The handle has a pressure chamber discharge function.
Technical features | |
---|---|
Functioning | Filtered air |
Operating pressure | Max. 10 bar |
Working temperature | -5° ÷ +70°C |
Load capacity | 120 Nl/min (6 bar) |
Action force | 14 N (indipendente dalla pressione di esercizio) |
Nominal diameter air passage | Ø 4 mm |
Other standard executions
RH-VM-02: single complementary handle without push button and without valve RHVM-02.30.140.S11.