SELF-SANITISATION AGAINST BACTERIA AND FUNGI
with elastic fork, technopolymer

Lever body
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Push button
Technopolymer, grey-black colour, polished finish
Elastic fork and elastic ring
Acetal resin based (POM) technopolymer, black colour.
Standard executions
Glass-fibre reinforced technopolymer clamping element with retaining pin, black colour, with knurling on the protruding part to make initial tightening easier. AISI 302 stainless steel return spring.
- ERX-SST-RC: AISI 303 stainless steel boss, threaded blind hole.
- ERX-SST-p-RC: AISI 303 stainless steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (see Technical data).
Features and applications
The fork, located between the lever and the elastic ring, can rotate freely.
Suitable for use when it is necessary to avoid the loss of the handle.
Particularly suitable when the lever turning angle is limited owing to lack of space.
Compared to other types of adjustable handles with metal retaining screw this solution offers:
- absolute electric insulation for the operator
- no visible steel parts subject to rust
- more comfortable lever release.
Stress resistance
Adjustable handles are generally used for repetitive clamping operations sometimes with very high-frequency.
Therefore, the stress resistance (i.e. the resistance to repeated tightening cycles) of the handle unit is particularly important and, especially, the strength of the toothed element which transmits the tightening force from the handle to the threaded element (boss or stud).
In fact, the results of several laboratory tests, performed with a special instrument that simulates the most severe use conditions, have shown that e.g. ERX.78 adjustable handle can withstand without yielding more than 100,000 tightening cycles, under the action of a force of 490 N (see graphic).
The special glass-fibre reinforced technopolymer enables the ELESA adjustable handles to guarantee stress resistance values which are much higher than the ones generated under normal working conditions.

Instructions of use
To adjust while tightening, lift the lever to disengage the teeth of the clamping element and return it to the starting position. When the lever is released, the return spring automatically engages the teeth.
Special executions on request
- CT-S: technopolymer and stainless steel ball chains.
- GN 111: stainless steel and brass ball chains.
- CV-T: polyethylene and stainless steel retaining cables.
- GN 111.2: stainless steel retaining cables.
- GN 111.4: polyurethane and stainless steel spiral retaining cables.