SELF-SANITISATION AGAINST BACTERIA AND FUNGI
EBP.FLX Flexible bridge handles
Technopolymer with elastomer

Material
Polypropylene based (PP) technopolymer with elastomer (TPE), grey-black colour, matte finish.
Screw-covers
- ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer, in Elecolors colours, matte finish, press-fit assembly (Fig.1). Supplied, removable by a screwdriver.
Available also as accessories sold separately (see table ECA.).
Standard execution
Brass bosses with pass-through holes for cylindrical-head screws with hexagon socket.
Features and applications
EBP.FLX flexible handle (elastomer) can be assembled on curved surfaces with diameters between 300 and 800 mm. For diameters exceeding 800 mm, EBP. standard handle can be used.

Technical data
Tensile stress: F1 and F2 values reported in the table represent the maximum limit value under which EBP.FLX handle can perform elastic deformation. Impact strength does not apply in this case due to the high elastic features of the product.

Screw-covers
- ECA.B: glass-fibre reinforced polyamide based (PA) technopolymer screw-covers, in Elecolors colours, matte finish, press-fit assembly (see table).