SELF-SANITISATION AGAINST BACTERIA AND FUNGI
GN 113.5 Ball Lock Pins
Stainless steel

Pin and push button
AISI 303 stainless steel.
Balls
AISI 420C stainless steel.
Spring
Stainless steel.
Round handle
Glass-fibre reinforced polyamide based (PA) technopolymer, black and red colour, provided with holes for security ring
Working temperature
From -30°C to +80°C.
Features and applications
GN 113.5 ball lock pins are generally used for quick fixation of components or parts to be machined, in particular for elements which need to be removed and reset continuously.

Accessories on request
To optimise the use of these ball lock pins, have been designed:
- Ball chains GN 111;
- retaining cables GN 111.2;
- Spiral retaining cables GN 111.4.
Special executions on request
Other dimensions.
Instructions of use
By pressing the push button the two balls are freed by exerting a radial retaining action which allows the pin to be engaged or disengaged.