SELF-SANITISATION AGAINST BACTERIA AND FUNGI
GN 113.3 Ball Lock Pins
Stainless steel

Pin and push button
AISI 303 stainless steel.
Balls
AISI 420C stainless steel.
Spring
AISI 631 stainless steel.
Cylindrical body to be gripped
Shaped for a safe grip, with groove for the assembly of a security ring and chain.
Security ring (removable)
Stainless steel.
Max. working temperature
250°C.
Features and applications
GN 113.3 ball lock pins have very compact shape and dimensions. They are suitable for use in very limited areas and they are generally used for quick fixation or connection of parts to be machined, in particular for elements which need to be removed and reset continuously.

Accessories on request
To optimise the use of these ball lock pins, have been designed:
- ball chains GN 111;
- retaining cables GN 111.2;
- spiral retaining cables GN 111.4.
Special executions on request
Other dimensions.
Instructions of use
By pressing the push button the two balls are freed and the pin can be pulled-out or inserted.