SELF-SANITISATION AGAINST BACTERIA AND FUNGI
DVG Flange mounts
for wall or ceiling mounting, rubber and steel

Oval mounting flange and tapped boss
Zinc-plated steel.
Vibration-damper body
Natural rubber NR, black colour.
Hardness 40 and 60 Shore A ±5.
Features and applications
DVG rubber buffers are generally used in combination with DVI vibration-damping elements to protect the electrical panel from surrounding vibrations (Fig.1).
Particularly suitable for the support of fans or other wall mounted vibrating equipment.
They can be used to support tubes or ceiling mounted equipment (Fig.2).

Special executions on request
NR natural rubber executions with different hardness.