SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MFC. Push-pull toggle clamps
Steel

Material
C10 zinc-plated steel.
Rivets
Zinc-plated steel.
Base
Manganese phosphate pressed steel, black colour.
Push lever
Zinc-plated steel.
Handle
Polyurethane, red colour.
Clamping bolt
To be ordered separately.
Features and applications
All articulated joints are lubricated with special grease.
MFC. clamps are suitable for use requiring high resistant torque given their solid base body. Both push and pull clamping can be performed effectively.