GA01 - GA02 - GA05 Position indicators

gravity drive, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Case

Zinc-plated steel.

Bezel

AISI 303 stainless steel.

Window

Glass.

Dial

Natural matte anodised aluminium.

Clockwise or anti-clockwise graduation, black colour.

Reading

The black pointer indicates the number of turns of the spindle from the start position (0); the red pointer indicates the fractions of turn.

Ballrace rotation: maximum reading accuracy.

Ratio

To choose the ratio see "Gravity position indicators introduction".

General information

Features and applications

The knobs with integral gravity position indicator are suitable on spindles with horizontal or max 60° inclined axis.

To choose the handwheel see the table "Handwheels/knobs - possible assembly with indicators".

Other executions

Special executions on request

  • Special dial with logo or customised graduations
  • Special ratios
  • Filling with paraffin oil, maximum continuous working temperature 40°C
  • Single pointer
  • Window in plexiglass instead of glass.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.