SELF-SANITISATION AGAINST BACTERIA AND FUNGI
SQMA Angle brackets for profile structures
Ganter Norm GN 960Aluminum

Material
Aluminium.
Standard executions
- SQMA-B-MT: natural aluminium, matte finish.
- SQMA-B-SW: aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.
- SQMA-B-SR: aluminium, epoxy resin coating, RAL 9006 grey colour, matte finish.
Closing cap
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Screws, nuts and washers.
Zinc-plated steel.
Features and applications
SQMA. fixing angles are particularly suitable for the assembly, in a very easy way, of structures made out of aluminium profiles (dimensions 30/40/45 mm) for safety protections of machines and equipment.

Special executions on request
Angles without cover, screws, nuts and fixing inserts (SQMA-A).