SQT. Angle brackets for profile structures

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey colour similar to RAL 7046, matte finish.

Standard executions

  • SQT-A: with two slots for M8 screws.
  • SQT-F: with two holes for M8 screws and centering slides.
  • SQT-AF: with slot and hole for M8 screws and centering slides.

In case of assembly with the screws in the slots, we suggest you use screws type UNI 9327.

General information

Features and applications

SQT. connecting angles are particularly suitable for the assembly, in a very easy way, of structures made out of aluminium profiles for safety protections of machines and equipment.

The shape, the sections and the material used guarantee high mechanical characteristics of rigidity, dimensional stability and high resistance to temperature.

Technical data

For the correct use, the stresses applied to the angles must satisfy the conditions indicated hereunder.

DescriptionF [N]F•L [Nm]
SQT.40-18< 600< 25
SQT.40-25< 700< 30
SQT.43-43< 750< 35
SQT. - Angle brackets 
SQT. - Angle brackets 
Accessories

Accessories on request

Polyester based (PBT) technopolymer covers series CO.SQT, grey coloursimilar to RAL 7046, semi-glossy finish, in order to avoid any deposit ofdirt and dust inside the angles.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.