RMBS Flat magnets

with double magnetic surface

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

(NdFeB) Neodymium-iron-boron retaining magnet, for temperatures up to 80°C.

Retaining magnets technical data.

No-slip coating

(TPE) thermoplastic elastomer, RAL 9011 black colour, 80 shore A.

General information

Features and applications

RMBS flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.

They can be used on both surfaces to lock metal or magnetic components and to create custom fastening solutions.

The elastomer coating increases the friction coefficient in the presence of lateral push forces, resulting in better adhesion. They are generally used on sensitive surfaces.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.