GN 513 Spring plungers

Steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Zinc-plated steel.

Standard executions

Black-oxide and case-hardened steel end.

  • GN 513-I: with female thread.
  • GN 513-H: semispherical.
  • GN 513-K: with bolt.
  • GN 513-P: prismatic.

End-force spring:

  • 1: normal end-force spring, with phosphatised steel back assembly ring, anthracite colour;
  • 2: heavy end-force spring, with zinc-plated steel back assembly ring.
General information

Features and applications

GN 513 threaded spring elements are suitable for detenting, positioning or for clamping elements by means of the spring pressure load.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.