GN 322 - GN 322.3 Spoked handwheels

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast aluminium, fine sandblasted matte surface, turned and mirror-polished rim.

Standard execution

H7 reamed hole.

  • GN 322-A: without handle.
  • GN 322-R: with revolving handle in polyamide based (PA) technopolymer, black colour, matte finish.
  • GN 322.3: with fold-away handle in polyamide based (PA) technopolymer, black colour, matte finish.
Other executions

Special executions on request

  • Handwheels with safety bushing GN 000.5.
  • GN 324 handwheels with black epoxy resin coating, matte finish.
  • GN 322.7 handwheels with automatic fold-away safety handle.
  • Keyway in compliance with DIN 6885/1 tolerance P9.
General information

Technical data

Axial and radial runout lower than IT 12.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.