GN 295 Installation kits on linear actuators of position indicators

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Shaft adapter

Black-oxide steel.

With key and grub screw with hexagon socket for shaft clamping.

Locking base

Anodised aluminium, black colour.

With grub screw with hexagon socket for shaft clamping.

Standard executions

  • GN 295-1:ᅠfor DD50, DD51 and DD52R digital position indicators.
  • GN 295-2:ᅠfor DD51-E and DD52R-E electronic position indicators.
General information

Features and applications

GN 295 adapter kits allow the installation on linear actuators of position indicatorsᅠDD50ᅠ/ᅠDD51ᅠ/ᅠDD52Rᅠ/ᅠDD51-Eᅠ/ᅠDD52R-E.

Each kit includes one shaft adapter and one locking base.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.