SELF-SANITISATION AGAINST BACTERIA AND FUNGI
CFM-PC Hinges with integrated electric cable
Jul 20, 2025
Reading time: minutes
Made of glass-fibre reinforced polyamide based (PA) technopolymer certified self-extinguishing UL-94 V0, with a rotating pin in glass-fibre reinforced polyamide-based technopolymer (PA), this hinge has been developed to allow the passing of the electric current from the jamb to the door.
Executions
The standard hinge is available with pass-through holes for countersunk head screws (-SH) or nickel-plated brass bushings with threaded blind hole (-B).
Advantages
This product offer several advantages:
It eliminates the presence of exposed and unsightly cables and "cable gland" bridges.
Protects cables during door or structure movement, ensuring they do not get damaged or caught on any obstacles.
The compact size, various mounting and cable output options make this product easy to install.
Suitable for portable or laboratory testing equipment that is frequently moved.
The 8-pin cable allows the user to interface with various devices such as light points, electric locks, and any handles with electrical switch.
Complementary SUPER-technopolymer CFM-PCN hinge and certified self-extinguishing technopolymer CFM-PCN-AE-V0.
The CFM-PC hinge can be combined with EBR-SWM, EBR-SWB and M.2000-SWM handles with electrical switch. In case of a horizontally opening hatch or in general of limited weight, only one hinge can be used.