AVC Wire rope isolators

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Cable, bars and screws

AISI 316 stainless steel.

Standard executions

Threaded pass-through holes.

  • AVC-4: the cable extends for four coils.
  • AVC-6: the cable extends for six coils.
  • AVC-8: the cable extends for eight coils.
  • AVC-10: the cable extends for ten coils.
General information

Features and applications

The wire rope isolators AVC comprise two pairs of bars, joined together by a connecting cable with a helical winding (coil).

They are generally used for isolating vibrations and shock absorption, where axial holding force, resistance to compression or shear is required.

Vibrations can cause:

  • malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
  • damage to health;
  • noise.

They are particularly suitable for use with HVAC, pumps, purification and desalination plants, instrumentation panels, rail, naval and military. Some examples of application are shown in Fig.1.

See High performance vibration dampers - Characteristics and selection criteria.

AVC-10 - Ten coils 
DescriptionResistance to compressionAxial holding forceResistance to shear
Min load
[N]
Max load
[N]
Min deflection
[mm]
Max. deflection
[mm]
Min load
[N]
Max load
[N]
Min deflection
[mm]
Max. deflection
[mm]
Min load
[N]
Max load
[N]
Min deflection
[mm]
Max. deflection
[mm]
AVC-4-4-53501102550110132040510
AVC-4-4-644590264590351033513
AVC-4-6-6120030024200300237015037
AVC-4-6-93701402770140363070513
AVC-4-7-110801802980180283090517
AVC-4-8-803706602637066024100270412
AVC-4-10-80850150025850150013400900411
AVC-4-10-1083006302730063026150300514
AVC-4-13-102100025002810002500255001000513
AVC-4-13-1334201060211420106039170520522
AVC-4-16-120126030002912603000254401780418
AVC-4-16-15268017802136801780393401020624
AVC-6-7-822004502620045025100230311
AVC-6-8-6760010002460010002330060038
AVC-6-10-80150025002515002500137501400511
AVC-6-10-1403806604103806604885300526
AVC-6-13-90156034802615603480135501475412
AVC-6-13-13585015004118501500411300800621
AVC-8-10-801300250025130025001240092039
AVC-8-10-14030082031130082016100390624
AVC-8-13-1201500300041115003000376001500719
AVC-8-13-1451230208041212302080485401080522
AVC-10-16-1502400490051124004900498202000520
AVC-10-16-18517502800616175028006122801160630

The min. load is the value below which the vibration damper is not able to isolate the vibrations as it would be too rigid.

The max load is the value beyond which some type of failure may occur that compromises the functionality of the vibration damper.

The min. deflection is the crushing of the vibration-damping support corresponding to the min. load.

The max. deflection is the crushing of the vibration-damping support corresponding to the max. load.

Other executions

Special executions on request

  • Vibration dampers with cable with AISI 304 stainless steel bars.
  • Vibration dampers with cable with aluminium bars with chromium passivation.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.