Top

Clamping elements

Clamping elements

Elesa provide a wide range of clamping elements, including wing knobs, wing nuts and wing screws, for use across a variety of industries and sectors. Designed to withstand use in heavy-duty environments, our components are made with durable materials. These include technopolymer, phenolic based duroplast, aluminium, and stainless steel.

Our selection of robust, easy to clean clamping elements include:


Clamping knobs

Available in fluted and three-arm shapes, these are designed for adjusting, turning, and tightening.


Wing nuts and wing knob

Wing-shaped head with varying execution, designed to allow high tightening torque values.


Lobe knob

The star shape provides a firm grasp, meaning these are great for a secure grip while adjusting, turning, and clamping.


Torque limiting knobs

For use when the manually-applied torque is to be limited.


Knurled knobs

These have a ridged outer edge perfect for a non-slip firm grip. They are ideal for use on machinery in wet or damp environments.

Everything that we supply is made with you in mind. We adopt a solution-based approach to manufacturing clamping elements. Rest assured you will find a product to meet your needs, with differing specifications in colour, style, and mounting dimensions. Our components are also available in various types of assembly and with or without threaded screws. Most of our clamping knobs are available with inserts in Ergostyle colours, ideal for identifying and differentiating between components when using on functional machinery.

Our clamping knobs are made to seamlessly fit with machinery for easy clamping, adjusting, turning, and tightening. We know that when performing these actions, comfort is key. This is why all of our clamping elements have been ergonomically designed to give the user extra grip and control.

For even more comfort, our Elesa Soft-touch products absorb vibrations to further reduce the impact on the user’s hand. We have incorporated these considerations into manufacturing to reduce hand and wrist fatigue, and to ensure that you feel safe and secure at work.

As a one-stop shop for all of your machinery needs, Elesa are committed to providing a broad range of components. Alongside the above clamping elements, you will also find star knobs, grip knobs and knurled grip knobs in our extensive catalogue.