SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Finger handles
In addition to a wide range of industrial handles features finger handles and thimble-shaped handles from the Ganter and Rohde. Finger handles are designed for applications that require the use of one finger only.
Finger handles
Finger handles are available in technopolymer with matte finish in four standard colours (black, orange, grey and red); in the white colour RAL 9002 CLEAN version and in chrome-plated execution.
The chrome-plating, resistant to wear, scrapes and shocks, makes the surface of the finger handles finish semi-glossy and homogeneous to facilitate cleaning operations.
Ganter finger handles
The finger handles of this range are available in steel or stainless steel AISI 304 which make them highly corrosion resistance.
Rohde thimble-shaped handles
RH-FM thimble-shaped handles in glass-fibre reinforced polyamide based technopolymer in black colour, semi-matte finish belong to this line.