ERZ. Adjustable handles

Technopolymer, steel or stainless steel clamping element

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 7021 (C1) grey-black colour, RAL 2004 (C2) orange colour, RAL 7035 (C3) grey colour, RAL 3000 (C6) red colour, matte finish.

Built-in zinc alloy toothed insert for coupling to the metal clamping element.

Standard executions

Retaining screw with six-lobed socket to fit TORX®*.

AISI 302 stainless steel return spring.

  • ERZ-A: black-oxide steel clamping element with threaded hole and retaining screw.
  • ERZ-SST: AISI 303 stainless steel clamping element with threaded hole and retaining screw.
  • ERZ-p: black-oxide steel clamping element with threaded stud and retaining screw.
  • ERZ-SST-p: AISI 303 stainless steel clamping element with threaded screw and retaining screw.
General information

Features and applications

Particularly suitable when the lever turning angle is limited owing to lack of space.

The metal teeth of the built-in zinc alloy insert allow the assembly of clamping elements completely made out of metal, which can be easily modified by machining in case of special assembly requirements.

Instructions of use

Instructions of use

For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.

If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the six-lobed socket front head screw (after having disengaged the lever).

* Registered trademark by TEXTRON INC.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.