GN 3664 Torque limiting knobs

SUPER-technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Specification

Knob

SUPER-technopolymer

glass fiber reinforced

black, matte

Torque limiting mechanism

Steel, case-hardened

Other parts

Steel, blackened

Cover

Plastic light gray

General information

Features and applications

Torque limiting tristar knobs GN 3664 are used when the torque applied by hand must be set or limited.

When turned clockwise, the torque mechanism of the tristar knob triggers a “slipping” effect after the specified torque is reached. When turned anti-clockwise, the mechanism locks up to disable any torque limiting. This ensures that a maximum permissible torque is not exceeded, while the torque required for loosening is always transmitted reliably.

GN 3664 (d3) - Boss, plain hole 
On request

On request

  • Other dimensions of bore inserts or threaded inserts analog GN 300.
  • Other inserts with special threaded studs analog GN 306.
  • Other torques
  • Torques limiting turning anti-clockwise or turning anti-clockwise and clockwise.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.