MZD Adjustable torque limiting knobs

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Closing cap

Polyamide-based (PA) technopolymer, RAL 7035 grey colour, push-fit assembly.

Standard executions

  • MZD-A: black-oxide steel boss, threaded blind hole.
  • MZD-p: black-oxide steel threaded screw, chamfered flat end UNI 947 : ISO 4753 (see Technical data).
General information

Features and applications

The knob MZD incorporates a mechanism (ELESA patent) which, screwing clockwise until locking, reaches the required torque value by releasing it from the clamping element (boss or threaded screw).

The knob is used when the applied tightening torque must not exceed a certain value.

The torque transmission from the knob to the clamping element occurs by means of a spring system that prevents the set torque from being exceeded. By rotating counterclockwise, the knob unlocks.

The knob has been tested up to 60000 tightening cycles and the values of the torque were unchanged.

Instructions of use

Torque adjustment

  • Remove the cap by inserting a screwdriver in the special slot.
  • The factory setting of the knob is 0.5 Nm. To increase or decrease the torque value, axially change the position of the disc with graduations by moving the center screw by means of a hexagonal key (ch = 2.5). The nominal value of the torque can be read on the small inclined plane at the disc level in correspondence with the reference mark, and it is adjustable between 0.2 and 1 Nm. The accuracy of the nominal value of the torque depends on the accuracy with which the adjustment is carried out by the operator (see table). The repeatability of the torque remains within limits of ± 10%.
  • Re-fit the cap by inserting it into its seat with a slight pressure.
MZD-A - Threaded hole 
Graduations engraved on inclined planes
Torque Nm
Fig.10.2 – 0.4
Fig.20.5 – 0.7
Fig.30.8 – 1.0
Other executions

Special executions on request

Clamping element with threads and different lengths of stud.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.