SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer base, SUPER-technopolymer stem, Visually Detectable
Base
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 5005 blue colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Articulated stem
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, RAL 5005 blue colour, with hexagonal socket and regulation hexagon.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Standard executions
- LV.A-STP-VD: without no-slip disk.
- LV.A-AS-STP-VD: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base, suitable for food contact (FDA CFR.21 and EU 10/2011).
Features
The RAL 5005 blue colour is easily visible in case of accidental food contamination.
Thanks to the property of the SUPER-technopolymer stem, high rigidity and mechanical resistance are obtained in addition to natural resistance to corrosion.
The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).
Order information
The levelling feet are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.
To order bases and stems separately, see:
- the codes of the Bases
- the codes of the Stems.