Top

Positive Drive Indicators Functional in any Position

Positive drive position indicators

Since 1941, we have been passionate about providing you with a number of options so you are never limited in your search for the perfect standard component. In our catalogue you will find a selection of position indicators with differing purposes and specifications. With our elements grouped in product families, it could not be easier to find exactly what you need. One of our product families is position indicators. Within this range you will find mechanical, electronic, magnetic, gravity, and positive drive indicators.

Our range of positive drive position indicators are unaffected by gravity and can be used on spindles in any position. We supply indicators with analogue or analogue-digital readings so you can choose the component that suits you and your work environment. These indicators are characterised by one large red pointer and one small black pointer. Each complete turn of the large pointer corresponds to a fraction of a turn of the small pointer. The number of turns of the red pointer to make a full turn of the black pointer is the indicator ratio. We provide dials for all standard ratios in both configurations with clockwise or anti-clockwise graduation, and you can figure out the ratio you need with our positive drive indicator guide.

Our positive indicators are suitable for use in any industry, as they are robust and durable. They feature ultrasonically welded windows to ensure sealing to IP 65 protection. We only use the best materials that deliver excellent results, and products in this range are made from steel and technopolymer.

If you require any extra features, we are happy to accommodate the following special executions:

  • Special dial with logo or customised graduations
  • Special ratios
  • Single pointer
  • Window in plexiglass instead of glass

For improved functionality, Elesa positive drive position indicators can be matched to relevant handwheels or knobs. You can find these in the control elements section of our catalogue.