Top

Cam Levers for Easy Fastening and Release Capability

Cam levers

Cam clamps are quick action fastening devices which allow the user to quickly release a workpiece without the use of tools or equipment. Brilliant for exerting a vice-like grip on objects, they are suitable for use across a range of industries and sectors. These clamps have many advantages, one being that they exert pressure without the usual twisting torque that occurs threaded clamping heads. They are perfect for use on thin and delicate materials as they are generally lightweight components.

These components have been designed to feature a slight curvature to facilitate an ergonomic, safe, and comfortable grip. After the cam clamp is screwed onto the application, a clamping force is applied by pressing the lever downwards. To release the force, the lever is lifted up and the workpiece can be removed.

We are proud to host a range of cam clamping levers made from high-quality stainless steel and die-cast zinc alloy. These levers come with a threaded hole or threaded screw. Our technopolymer clamps are available with a threaded hole or threaded stud, and with or without an adjustable ring-nut. The adjustment system is accessible through the use of a special knurled ring that allows the tightening force to be adjusted and the lever to be locked in the desired position.

Our use of cutting-edge SUPER-technopolymer makes for a refreshingly innovative product. These cam levers with stainless steel inserts are lightweight and comfortable to use while allowing fast and effective tightening.

To suit your needs, we have a wide range of lever sizes. The sizes of the threaded screws and threaded holes are M4, M5, M6, M8 and M10. Elesa cam clamps come in the lengths 44m, 65mm, 80mm, and 100mm.

Built to fit seamlessly into a wide range of industries, our clamps have been manufactured to remain strong and durable so that they can provide a firm grip without damaging your equipment.