Top

Position Indicators, Control Units and Magnetic Measuring Systems

Position indicators

The Elesa range of position indicators features systems of varying specifications for the adjustment of various machine functions. We are proud to supply manual, gravity, and electronic indicators alongside a selection of accessories.


Our manual indicators

For traditional functionality with the bonus of modern technology, our mechanical position indicators can be affixed onto your machinery for easy reading of linear movements or rotations.


 

Gravity position indicators

Mounted on a machinery shaft, gravity indicators offer high accuracy when horizontal or inclined up to 60°


 

Positive drive position indicators

These can be used on spindles in any position. They can also be matched to the relevant handwheels or knobs so don’t forget to take a look at our range.

Within our range of position indicators, we are proud to supply magnetic components made of the finest materials. Our expertly-designed products provide precise alignment and positioning that saves you time and effort.


 

Magnetic measuring systems

Our easy to assemble magnetic measuring system features magnetic sensors. These systems are exactly what you need for measuring linear and angular displacements.


 

Magnetic sensors

Our robust die-cast zinc alloy sensor is compatible with our magnetic measuring system (MPI-R10). Its careful design guarantees a correct connection even with vibrations or accidental tears.


 

Magnetic band

Our magnetic strips are suitable for use with measuring systems MPI-R10 and MPI-15


 

Electronic digital position indicators

Powered by an internal, long-lasting battery, our electronic position indicators provide reliable readings of your machine’s absolute or incremental positioning. The LCD display is easy to read in heights of 8mm and 12mm featuring 5 or 6 digits. With programmable parameters, it can be used for multiple applications with variations in drive shaft, directions of rotation, and units of measurement. The Elesa control unit for indicators is particularly suitable for applications that require frequent format changes.


 

Handwheels for position indicators

Our position indicator handwheels are available in technopolymer, stainless steel, duroplast, and aluminium, so you can find the component you need no matter what industry you work in. We also provide covers and housing for our control devices for increased functionality.


 

Position indicator accessories

At Elesa, we strive to provide you with everything you need in one place. So in our catalogue you will find a range of expertly-designed indicator accessories that are compatible with our high-quality indicators. These include knobs for position indicators, hole reduction sleeves, and spacer plates. They are all made with the superior Elesa materials that you know and love.