SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer base, SUPER-technopolymer stem, Visually Detectable
Base
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 5005 blue colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Articulated stem
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, RAL 5005 blue colour, with hexagonal socket and regulation hexagon.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Standard executions
- LS.A-STP-VD: without no-slip disk.
- LS.A-AS-STP-VD: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base, suitable for food contact (FDA CFR.21 and EU 10/2011).
Features
The RAL 5005 blue colour is easily visible in case of accidental food contamination.
Thanks to the property of the SUPER-technopolymer stem, high rigidity and mechanical resistance are obtained in addition to natural resistance to corrosion.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).
Order information
The levelling feet are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.
To order bases and stems separately, see:
- the codes of the Bases
- the codes of the Stems.