CMMY Lift-off hinges Ganter Norm GN 337

Die-cast zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy.

Colour

Black epoxy resin coating, matte finish.

Rotating pin

AISI 303 stainless steel.

Washer

Polyamide based (PA) technopolymer.

Standard executions

  • CMMY-D: pin fixed to the right body.
  • CMMY-S: pin fixed to the left body.
General information

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

CMMY-S - Pin fixed to the left body 
CMMY-S - Pin fixed to the left body 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.