GN 127 Hinges with adjusting inserts

Die-cast zinc alloy or Stainless Steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type H: vertically adjustable
  • Type B: horizontally adjustable
  • Type HB: vertically and horizontally adjustable

Die-cast zinc alloy

epoxy resin coating

black, RAL 9005, matte finish     SW

silver, RAL 9006, matte finish     SR

AISI 316 stainless steel     A4

matte shot-blasted     GS

Rotating pin

AISI 316Ti stainless Steel

GN 127-A4-B - Stainless Steel A4, horizontally adjustable 
General information

Features and applications

With hinges GN 127 doors and covers can be positioned snugly and in a finely adjusted manner by moving the adjusting bushings. In this way, door gaps can be readjusted and manufacturing tolerances can be compensated. The arrowheads mark the middle of the adjustable range w.

The Stainless Steel variants are also generally suited for applications under especially aggressive conditions.

GN 127-A4-B - Stainless Steel A4, horizontally adjustable 
GN 127-A4-B - Stainless Steel A4, horizontally adjustable 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.