GN 200 Indexing mechanisms with stop and positioning device

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Assembly of the base by means of three holes for M5 countersunk head screws.

Bushing with H7 reamed hole and keyway:

  • DIN 6885/1 tolerance P9 for dimension K10 and in compliance with.

Assembly to the spindle by means of a keyway or a transversal pin.

  • GN 200-A: black-oxide steel base and knurled knob, natural steel bushing.
  • GN 200-B: black-oxide steel base and knob, natural steel bushing.

Zinc-plated steel lever arm and cylindrical handle I.280 in Duroplast.

  • GN 200-A-NI: AISI 303 stainless steel base, bushing and knurled knob.
General information

Features and instructions

The knob encloses a small mechanism which allows small rotation movements (6° or multiples) and the resulting movement and positioning of machine parts.

In rest position, the internal toothing of the knob (60 teeth) is connected simultaneously to the external toothing of the base (fixed) and to the toothing of the bushing (attached to the spindle).

To move the spindle, the knob must be disengaged from the base toothing by pulling or lifting it, applying a force against the spring in the direction of the axis. The external toothing keeps the connection between the knob and the spindle during rotation.

60 teeth provide 2, 3, 4, 5, 6, 10, 12, 15, 20 and 30 precise divisions.

If high torque is required to turn the spindle, problems may arise when engaging and releasing the toothing due to the limited clearance of the walls or the friction of the teeth. In this case, it is recommended to use indexing levers type GN 125.

Assembly modes

GN 200 indexing mechanisms with stop and positioning device can be built also to perform a spindle rotation and a lock of it in a given number of positions. For this purpose, a projecting pin inserted into the base allows the toothing to be re-engaged only when the pin is in contact with the corresponding holes in the knob (example 2).

The hole can also be drilled with a certain clearance since the main function of the pin is to stop the movement, while the lock is provided by the toothing engagement.

GN 200-B - Black-oxide steel base and knob, with lever arm 
GN 200-B - Black-oxide steel base and knob, with lever arm 
Other executions

Special executions on request

  • Laser-engraved precision graduations (see Graduations).
  • Chrome-plated matte finish.
  • Indexing mechanisms with two arms.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.