MOA-SST Horizontal toggle clamps

with folded base, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel.

Rivets

AISI 304 stainless steel.

Handle

Polyurethane, red colour.

Standard executions

  • MOA-MX: with open clamping lever and two folded washers.
  • MOA-OX: with solid clamping lever and bolt retainer.

Clamping bolt  (to be ordered separately)

General information

Features and applications

All articulated joints are lubricated with special grease.

Main feature of MOA. toggle clamps is the low clamping profile. These tools are designed to avoid that the operator's fingers may be hit by the lever while opening. During clamping, the lever is controlled to prevent impact on functioning due to side thrust.

During clamping, the lever is controlled to prevent impact on functioning due to side thrust.

MOA-SST - Horizontal toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.