SELF-SANITISATION AGAINST BACTERIA AND FUNGI
EBK-H SOFT Fixed ball handles with lobes
with lens, Soft-touch technopolymer
Material
High-resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A, black colour, matte finish.
Raw material coating suitable for contact with food (FDA CFR.21 and EU 10/2011).
Magnifying lens
Transparent polyamide based (PA-T) technopolymer. Resistant to solvents, oils, greases, petrol and other chemical agents (avoid contact with alcohol). Press-fit assembly. It improves the visibility of the labels.
Standard execution
Brass boss, threaded hole.
Accessories on request
Self-adhesive labels MA. with standard marks and symbols to be ordered separately.
Label assembly instructions
Stick the self-adhesive label (printed on the adhesive side) to the inner surface of the magnifying lens by pressing from the centre to the external side to avoid air bubbles. Assemble the magnifying lens to the handle face recess by gently tapping with a wooden or plastic mallet, until firmly in place. The label is therefore protected by the watertight magnifying lens.