SELF-SANITISATION AGAINST BACTERIA AND FUNGI
What are Recessed Handles?
Mar 17, 2023
Reading time: minutes
With so many different handles on the market, what are recessed handles used for?
With the absence of a solid arm, recessed handles have one major benefit: they are brilliant space savers. They are designed to work for multiple applications, including on devices and enclosures to provide easy access.
Their ergonomic design makes these handles perfect for achieving an uncluttered, contemporary workspace. The usefulness of recessed handles goes far beyond appearance, however. Do you need handles on drawers but have limited room? So, you require handles on machinery openings but cannot risk them being accidentally opened? Need to install doors that won’t catch on clothing each time someone passes through? There is a simple solution: recessed handles.
Recessed handles are popular options in many industries, including automotive, consumer electronics, and furniture manufacturing.
What are the advantages of recessed handles?
One of the major advantages of recessed handles is the fact they can save a lot of space compared to other designs. Their clever design means the gripping surface sinks into unit and provides a flush exterior. They are an ideal option if your work environment has limited space.
Recessed handles are proof that aesthetically pleasing does not have to mean difficult to operate. These pull handles are just as easy to use as bar handles. They even feature a gripping surface to allow a sturdy grasp. To use recessed handles, simply place your hand inside of the alcove and grip the surface. You can then pull to open the component.
With recessed handles, you can be sure that your door, drawer, or cabinet will not be accidentally opened or operated. Unlike with other pull handles, recessed handles remove the risk of unintentional opening thanks to their unique sunken design.
Before choosing a recessed handle, you should ensure that your product can support this type of handle. Some products can only support standard pull handles so it is vital that your product can accommodate a recessed installation.
In the Elesa catalogue, you will find recessed handles of many forms. Our range is available in a variety of sizes, materials, and type of assembly.
Flush pull handles
Our handles are made from aluminium, technopolymer, stainless steel, and die-cast zinc alloy. They are available in a choice of assembly to suit your application needs:
• Pass-through holes
• Threaded screws
• Snap-in
We only ever use high quality materials to manufacture our flush pull handles. The modern design of our reliable recessed handles deliver a safe, comfortable, and ergonomic grip that will stand the test of time.
As well as standard flush pull handles, we also supply specialised components such as our easy cleaning and self-extinguishing handles.
Made from technopolymer and stainless steel—and available in either white or chrome to facilitate quick inspection of dirt and grime—our easy cleaning pull handles are ideal for use in environments where hygiene is paramount.

Available in varying sizes, our self-extinguishing pull handles boast a recessed finish that also smothers flames within 10 seconds without generating any incandescent drops.
In our catalogue, you will also find flush pull handles with gasket to protect the component against dust and water droplets. The technopolymer versions feature a polyurethane foam packing ring resistant to weak acid and detergents. Our stainless-steel pull handles with gasket are finished with either silicone or rubber packing rings, suitable for contact with food. These FDA-compliant components are ideal for use in the catering industry.
As well as horizontal recessed handles, we supply a selection of vertical tubular handles for either snap-in assembly or screw mounting. Ergonomic and space-saving, these vertical handles are perfect for opening and closing sliding doors. Our ERB-CLEAN bi-directional flush pull handles in white come with the added benefit of easy cleaning. Their bright design and compact finish make them ideal for applications on medical and hospital equipment, as well as food processing lines.

All of our flush pull are easy to install, with snap-in assembly and screw mounting options on offer.
For the full range of recessed handles, as well as assembly instructions, visit the Elesa catalogue.