SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Elesa Expands into ATEX-Compliant Hydraulic Components
Nov 5, 2023
Reading time: minutes
New Breather Cap Solutions
These innovative caps enable smooth air interchange as fluid is channelled to or from the hydraulic reservoir. With Elesa's unique labyrinth geometry, they act as a robust barrier to spillage, perfect for equipment used at variable angles or machines in transit.
ATEX-Compliant Hydraulic Components
In response to the ATEX regulations, Elesa introduces a series of hydraulic components designed specifically for systems adhering to these stringent guidelines. This range is beneficial to various sectors, including pumps, anti-spark installations, oil and gas, water and sewage, petrochemical plants, mines, and flour mills.
The ATEX range features:
• GN 743.6 Oil Level Indicators: Made with aluminium and featuring ESG safety glass with FKM Viton® sealing ring.

• SFP+a-EX Breather Caps: Incorporating a splash guard and flat dipstick for added functionality.

• TN-EX Equipment Plugs: Crafted in glass-reinforced technopolymer with NBR synthetic sealing rings.
These components, laser engraved and supplied with a comprehensive instruction/safety leaflet, allow users to integrate them into systems in accordance with Health and Safety Requirements under the 94/9/EC ATEX European Directive (explosive atmospheres) for equipment in Group II, category 2GD.
Additional Offerings and Customizations
Elesa continues to provide versatility through a variety of options, including neutral caps, coloured caps, and adjustable threaded fixing. Two innovative designs, SFX and SFX+a, cater to varied industrial applications.