SELF-SANITISATION AGAINST BACTERIA AND FUNGI
News & Insights
-
Dec 21, 2022
Wireless positioning system wins German Design Award 2023
The DD52R-E-RF system - ELESA patent - awarded with the "Special Mention" by the jury of the German Design Award 2023 in the "Excellent Product Design - Industry" category.
-
Oct 7, 2022
Quick and effective solutions with Elesa protection elements
Simple and intuitive products, but very useful thanks to their ability to effectively satisfy a wide range of applications to protect the ends from shocks, dust or humidity.
-
Sep 21, 2022
Quick and effective clamping with the new LAC-FL cam levers
The body of the LAC-FL cam lever and the sliding base are in technopolymer. The self-locking nut and the washer are in AISI 304 stainless steel.
-
Apr 12, 2022
ELESA durable Level bubbles
ELESA presents different types of level bubbles available as "bull's-eye levels" for bidirectional measurements or as "screw-on levels" for unidirectional measurements.
-
Mar 3, 2022
ELESA Modular roller tracks
Modularity, ease of assembly, good sliding properties, quiet operation and resistance: these are some of the main advantages offered by Elesa ELEROLL® modular roller tracks.
-
Feb 24, 2022
ELESA High quality industrial magnets
Elesa industrial magnets are an easy, efficient and safe solution designed for all applications where non-permanent fixing is required.
-
Jan 31, 2022
Elesa EVH. Tubular handles with oval cross section
Ergonomics, design and functionality integrated in a new Elesa tubular handle.
-
Nov 15, 2021
Case study: Elesa handle solution for high temperatures
MMT: Handles for heat insulation. The solution chosen by Keller.
-
Nov 4, 2021
Nickel-plated steel pneumatic fastening clamps
The new pneumatic fastening clamps in nickel-plated steel are characterised by high clamping force, low compressed air consumption, low weight and corrosion resistance.