SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Nickel-plated steel pneumatic fastening clamps
Nov 4, 2021
Reading time: minutes

New material offers new improved properties
The new nickel-plated coating provides anti-rust properties; it improves steel hardness and allows for a more uniform surface finishing with a minimum level of roughness. They are particularly suitable for use in environments with a high level of humidity.
The new coating is a new standard for the entire range:
- BL-NK pneumatic fastening clamp with arm rotating movement and locking for side locking;
- BC-NK pneumatic fastening clamp with arm rotating movement and locking for axial locking with central fixing;
- BI-NK pneumatic fastening clamp with arm rotating movement and locking for axial locking.
The range also includes a wide choice of standard accessories, making it a one of a kind solution: several shaped brackets for clamping screws; jaw blocks (Y, I, long and low); clamping screws; shim kits; proximity switches; cables with connector; centring bushings; mounting brackets and rear protections. They are all available as standard accessories.