SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Pioneers in materials. Leaders in standards.
Aug 26, 2025
Reading time: minutes
Elesa introduces the new DT.464 and DT.653-AV knurled knobs, developed as part of the ongoing enhancement of its standard components range.
They have the same dimensions as the corresponding steel versions (DIN 464 and DIN 653), while adding all the advantages of SUPER-Technopolymer:
corrosion and chemical resistance
ideal for outdoor environments with excellent durability
high mechanical strength
ultra-lightweight design
This unique blend of properties ensures top performance and long-term reliability in demanding applications.
Choose the right fit for your needs: standard (DT.464), for screwing with a hexagonal key (DT.464-EH), with spherical end (DT.464-SB), with a technopolymer thrust pad (DT.464-SV), or for screwing with a screwdriver (DT.653-AV).